The manufacturer status register contains important drive informations.
|
Index |
|
|
Name |
Manufacturer Status Register |
|
Object code |
VAR |
|
Data type |
UNSIGNED32 |
|
Category |
optional |
|
Access |
R/O |
|
PDO mapping |
possible |
|
Value range |
UNSIGNED32 |
|
Default value |
no |
The following table shows the bit assignment for the status register:
|
Bit |
Description |
Bit |
Description |
|
0 |
1 = Movement (positioning, homing) active |
16 |
|
|
1 |
reference position set |
17 |
reserved |
|
2 |
1 = reference switch high (home-position) |
18 |
reserved |
|
3 |
1 = In Position |
19 |
1 = Emergency stop active |
|
4 |
reserved |
20 |
reserved |
|
5 |
reserved |
21 |
reserved |
|
6 |
reserved |
22 |
reserved |
|
7 |
Active Disabel activated |
23 |
1 = Homing move finished |
|
8 |
Warning active |
24 |
Power stage deactivating |
|
9 |
1 = target velocity reached (pp- or pv-Mode) |
25 |
1 = digital input 1 set |
|
10 |
reserved |
26 |
1 = digital input 2 set |
|
11 |
1 = Homing error |
27 |
1 = digital input 3 set |
|
12 |
reserved |
28 |
1 = digital input 4 set |
|
13 |
1 = Safe TorqueTorque is the tendency of a force to rotate an object about an axis. Just as a force is a push or a pull, a torque can be thought of as a twist Off selected |
29 |
1 = digital input hardware enable set |
|
14 |
1 = Power stage enabled |
||
|
15 |
1 = Error state |
31 |
Braking, 1 = set points not accepted |
|
Copyright © 2015 Kollmorgen™ |
|